IESNA:LM-63-2002
[TEST]P954290
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47685
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6557.1 7051.5 7582.4 8115.9 8524.7 8775.1 8927.3 9012.9 9107.2 9216.7
9357.6 9548.8 9806.7 10111.2 10481 11103.8 12044.8 13292.8 14834 16761.4
19287.6 22187.4 25274.8 28082.8 29779.9 28918.2 27193.3 24882.3 22105.7 18796.9
14611.3 10439.5 6832.6 3971.7 1747.5 541 0
6557.1 7078.2 7675.8 8267.8 8704.4 8969.8 9095.4 9126.3 9146.7 9164.8
9194 9256.4 9370.7 9514.1 9750.3 10244.3 11110.1 12365.4 14000.9 15950.9
18286.4 20975.2 24077.1 27430.6 30792.9 31686.2 29791.3 27353.1 24793.2 21881
17803.3 13419.2 9339.5 5685.5 2657.1 846.7 0
6557.1 7105.1 7769.4 8419.6 8884 9164.3 9263.2 9239.8 9186.5 9113
9030.5 8963.8 8934.9 8917.3 9019.9 9384.8 10175.3 11437.9 13167.5 15140.2
17285.5 19763.1 22879.4 26778.2 31806.2 34454.2 32389.2 29824 27480.9 24965.3
20995.3 16399 11846.1 7399.5 3566.6 1152.4 0
6557.1 7143.1 7862 8556.2 9044.3 9309.3 9354.1 9241.6 9067 8865.4
8654.6 8465.9 8321.9 8223.8 8297.3 8728 9686.9 11156.6 13043.5 15115
17289.8 19640.6 22401.6 25819.8 30616.1 34320.1 32903.2 30065 27588.6 25042.8
21281.9 16809.2 12355.8 7968.9 4051 1422.6 0
6557.1 7181.1 7954.8 8692.8 9204.6 9453.7 9445.1 9243.1 8947.4 8617.8
8278.7 7968.2 7709 7530.3 7574.9 8071.3 9198.6 10875.3 12919.2 15089.9
17294 19517.8 21923.8 24861.6 29425.9 34185.7 33417 30305.8 27696.6 25120
21568.5 17219.3 12865.6 8538.6 4535.4 1692.9 0
6557.1 7203.7 8005.1 8775.1 9301.7 9524.1 9447.7 9141.2 8722.5 8287
7876.8 7522.8 7245 7094.3 7271.9 8051.7 9543.3 11627.1 14123.7 16827.5
19533.4 22192.7 24900.9 27867.7 32270.7 36791.7 36728.8 33756.5 30782.4 27534.3
23446.8 18647.2 13944 9280.8 5145.3 1997.8 0
6557.1 7226.4 8055.5 8857.4 9398.3 9594.6 9450.2 9039.3 8497.6 7956.1
7475 7077.4 6781 6658.2 6969.2 8032.1 9888 12379 15328.4 18564.7
21772.8 24867.7 27877.7 30873.7 35115.4 39397.9 40040.8 37206.9 33867.9 29948.5
25325.1 20075.1 15021.9 10023.1 5754.9 2302.8 0
6557.1 7237.7 8085.9 8901.9 9441.6 9618.3 9425 8945.9 8333.8 7751.3
7259.6 6865.6 6584.5 6504 6933.3 8196.6 10288.1 13106.6 16524.1 20315.2
24083.4 27726.5 31285.9 34734 39248.5 43330.2 43853.8 41036.2 37163.3 32416.6
27062.5 21307.3 15669.1 10293.1 5908.2 2315.9 0
6557.1 7249 8116.6 8946.2 9484.6 9641.9 9399.8 8852.3 8170 7546.5
7044.7 6654 6388 6349.5 6897.3 8361.2 10688.1 13834.3 17720 22065.4
26394 30585.1 34694 38594 43381.5 47262.2 47666.5 44865.5 40458.5 34884.5
28799.9 22539.7 16316 10562.8 6061.4 2328.7 0
6557.1 7244 8139.8 8967.6 9501 9644.4 9370.2 8786.4 8069.3 7435.2
6939.6 6554.6 6295.4 6282.8 6891.7 8446.7 10887.4 14261.6 18445.9 23093.3
27790.9 32259.6 36685.5 41063.6 46050.7 49729.3 49767 46511.1 41373.1 34977.1
28334.4 21739.6 15029 9551.3 5251.2 1955.1 0
6557.1 7249 8116.6 8946.2 9484.6 9641.9 9399.8 8852.3 8170 7546.5
7044.7 6654 6388 6349.5 6897.3 8361.2 10688.1 13834.3 17720 22065.4
26394 30585.1 34694 38594 43381.5 47262.2 47666.5 44865.5 40458.5 34884.5
28799.9 22539.7 16316 10562.8 6061.4 2328.7 0
6557.1 7237.7 8085.9 8901.9 9441.6 9618.3 9425 8945.9 8333.8 7751.3
7259.6 6865.6 6584.5 6504 6933.3 8196.6 10288.1 13106.6 16524.1 20315.2
24083.4 27726.5 31285.9 34734 39248.5 43330.2 43853.8 41036.2 37163.3 32416.6
27062.5 21307.3 15669.1 10293.1 5908.2 2315.9 0
6557.1 7226.4 8055.5 8857.4 9398.3 9594.6 9450.2 9039.3 8497.6 7956.1
7475 7077.4 6781 6658.2 6969.2 8032.1 9888 12379 15328.4 18564.7
21772.8 24867.7 27877.7 30873.7 35115.4 39397.9 40040.8 37206.9 33867.9 29948.5
25325.1 20075.1 15021.9 10023.1 5754.9 2302.8 0
6557.1 7203.7 8005.1 8775.1 9301.7 9524.1 9447.7 9141.2 8722.5 8287
7876.8 7522.8 7245 7094.3 7271.9 8051.7 9543.3 11627.1 14123.7 16827.5
19533.4 22192.7 24900.9 27867.7 32270.7 36791.7 36728.8 33756.5 30782.4 27534.3
23446.8 18647.2 13944 9280.8 5145.3 1997.8 0
6557.1 7181.1 7954.8 8692.8 9204.6 9453.7 9445.1 9243.1 8947.4 8617.8
8278.7 7968.2 7709 7530.3 7574.9 8071.3 9198.6 10875.3 12919.2 15089.9
17294 19517.8 21923.8 24861.6 29425.9 34185.7 33417 30305.8 27696.6 25120
21568.5 17219.3 12865.6 8538.6 4535.4 1692.9 0
6557.1 7143.1 7862 8556.2 9044.3 9309.3 9354.1 9241.6 9067 8865.4
8654.6 8465.9 8321.9 8223.8 8297.3 8728 9686.9 11156.6 13043.5 15115
17289.8 19640.6 22401.6 25819.8 30616.1 34320.1 32903.2 30065 27588.6 25042.8
21281.9 16809.2 12355.8 7968.9 4051 1422.6 0
6557.1 7105.1 7769.4 8419.6 8884 9164.3 9263.2 9239.8 9186.5 9113
9030.5 8963.8 8934.9 8917.3 9019.9 9384.8 10175.3 11437.9 13167.5 15140.2
17285.5 19763.1 22879.4 26778.2 31806.2 34454.2 32389.2 29824 27480.9 24965.3
20995.3 16399 11846.1 7399.5 3566.6 1152.4 0
6557.1 7078.2 7675.8 8267.8 8704.4 8969.8 9095.4 9126.3 9146.7 9164.8
9194 9256.4 9370.7 9514.1 9750.3 10244.3 11110.1 12365.4 14000.9 15950.9
18286.4 20975.2 24077.1 27430.6 30792.9 31686.2 29791.3 27353.1 24793.2 21881
17803.3 13419.2 9339.5 5685.5 2657.1 846.7 0
6557.1 7051.5 7582.4 8115.9 8524.7 8775.1 8927.3 9012.9 9107.2 9216.7
9357.6 9548.8 9806.7 10111.2 10481 11103.8 12044.8 13292.8 14834 16761.4
19287.6 22187.4 25274.8 28082.8 29779.9 28918.2 27193.3 24882.3 22105.7 18796.9
14611.3 10439.5 6832.6 3971.7 1747.5 541 0
6557.1 6997.4 7462.9 7918.6 8275.4 8501.1 8641.7 8723.3 8806.3 8909.2
9056.1 9261.5 9528.9 9836.2 10217.9 10768.1 11555.7 12586.8 13881.6 15421
17266.9 19205.8 20924.8 22143.2 22447.6 21165.6 19351.7 17193.1 14837.8 12284.4
9357.3 6549.3 4219.6 2442.2 1098.6 359.8 0
6557.1 6943.3 7343.4 7721.6 8026 8227.3 8356.1 8433.6 8505.1 8601.5
8755 8973.9 9251.4 9561.4 9954.4 10432.5 11066.5 11880.8 12929.3 14080.4
15245.9 16224.2 16575.2 16203.5 15115 13413.1 11510.1 9504 7569.9 5772.1
4103.3 2659.1 1606.6 912.9 449.9 178.6 0
6557.1 6885.7 7224.1 7539.4 7785.2 7954.6 8060.2 8110.8 8150.3 8203.7
8300.3 8451.3 8646.8 8850.8 9083.3 9343.7 9674.4 10106.9 10676 11282.4
11845 12210.4 12129.9 11563.2 10508.7 9082.8 7628 6202.8 4883.9 3733.7
2709.9 1836.3 1183.1 727.7 389 161.3 0
6557.1 6828.3 7105.1 7357.2 7544.7 7681.8 7764.3 7788 7795.5 7805.6
7845.4 7928.4 8042.1 8140.3 8212.2 8255 8281.9 8333 8422.8 8484.5
8444.2 8196.4 7684.3 6923.2 5902.4 4752.5 3746.1 2901.6 2197.9 1695.4
1316.5 1013.5 759.9 543 328.4 143.9 0
6557.1 6770.5 6985.1 7179.8 7329.3 7427.7 7471.7 7448.3 7383.9 7304.9
7226.9 7174.8 7150.4 7120.2 7063.3 6966 6831.9 6693.5 6564.9 6458.7
6343 6147.5 5823.4 5366.5 4773.1 4063.1 3424.2 2810.3 2224 1774.1
1387.9 1062.1 780 546.5 326.6 142.2 0
6557.1 6712.6 6865.3 7002.5 7113.7 7173.6 7179.1 7108.6 6972.3 6804.2
6608.7 6421.2 6258.2 6099.7 5915 5676.9 5382.1 5054.5 4707.2 4433
4241.7 4098.8 3962.4 3809.5 3643.9 3373.7 3102.4 2718.7 2249.9 1853.1
1459.4 1110.9 800.1 550.5 324.6 140.4 0
6557.1 6657.2 6753.4 6846.2 6929 6964.5 6937 6817.5 6611.4 6369.6
6099.7 5852.8 5646.5 5468.6 5293.7 5087.9 4842.3 4571.3 4283.5 4055.8
3904.6 3804.9 3732.7 3647.2 3516.3 3288.9 3062.4 2741.1 2353.6 2000.1
1623.9 1270.7 935.5 650.2 397.6 170.1 0
6557.1 6601.9 6641.4 6690 6743.8 6755.4 6695 6526.4 6250.6 5935.1
5590.9 5284.4 5034.8 4837.3 4672.5 4498.9 4302.6 4088.2 3859.8 3678.6
3567.4 3511.3 3503 3484.9 3388.8 3204.3 3022.4 2763.2 2457 2146.8
1788.5 1430.4 1070.6 749.8 470.5 200 0
6557.1 6548.3 6535.7 6545.8 6565.9 6568.4 6487.9 6282.8 5967.1 5612.3
5260 4983.2 4782 4633.5 4502.7 4350.4 4168 3964.2 3734 3516.3
3354 3266 3274.8 3283.6 3255.9 3188 3024.4 2757.7 2457 2171.4
1902.2 1617.9 1294.6 941 612.7 259.2 0
6557.1 6488.7 6431.3 6410.7 6420.7 6433.3 6379.7 6216.2 5949.4 5646.8
5353.1 5096.5 4870.8 4673 4486.3 4290.5 4076.2 3848.5 3622 3420
3242.1 3109.5 3039 2996.7 2957 2910.7 2813.1 2638.9 2418 2171.9
1892.7 1612.9 1293.8 951.6 626.5 276.8 0
6557.1 6440.3 6340.2 6289.4 6292.9 6328.6 6329.6 6234.5 6035 5773.3
5499.1 5237.4 4982.5 4739.2 4504.4 4270.4 4030.6 3788.1 3563.1 3370.6
3198.3 3066.2 2970.6 2897.1 2827.9 2749.2 2641.5 2496 2316.4 2102.2
1839.1 1569.8 1257.8 934 607.7 269.2 0
6557.1 6392.3 6248.9 6168.4 6165.1 6224.5 6279.8 6252.6 6120.5 5899.9
5645 5378.3 5094.7 4805.4 4522.8 4250.3 3985.1 3727.7 3504.5 3321.3
3154.8 3023.2 2902.4 2797.5 2698.6 2587.9 2469.6 2353.1 2214.7 2032.5
1785.2 1526.8 1221.6 916.4 588.8 261.7 0
6557.1 6348.8 6172.4 6067.7 6064.4 6157.5 6288.9 6362.3 6311 6117.3
5840.5 5539.1 5228.1 4911.8 4604.1 4308.7 4027.1 3761.9 3533.2 3348.5
3197 3086.8 2992.7 2894.6 2783.9 2642 2490.5 2346.6 2192.1 1999.3
1753.5 1494.6 1194.7 897.3 567.4 257.7 0
6557.1 6305.5 6096.1 5967.1 5963.8 6091.1 6297.9 6472.1 6501.7 6335.2
6036.3 5699.6 5361.4 5018.5 4685.1 4366.8 4069.1 3796.4 3562.4 3375.4
3239.5 3150.2 3082.8 2991.7 2868.9 2696.1 2511.1 2340 2169.4 1966.4
1721.6 1462.4 1167.5 878.1 546 253.6 0
6557.1 6267.5 6028.7 5882.3 5872.5 6019.1 6279.3 6530.4 6623.8 6493.9
6192.5 5824.9 5465.3 5118.1 4783.7 4465.2 4164.2 3886.5 3647.9 3459.2
3318.6 3222.7 3160.8 3083.3 2974.1 2818.6 2642.5 2461.3 2276.1 2050.4
1784 1513.2 1209.8 874.6 527.9 252.9 0
6557.1 6229.5 5961.3 5797.2 5780.9 5947.7 6260.7 6588.6 6745.8 6652.7
6348.8 5950.2 5569.5 5218 4882.6 4563.8 4259.3 3976.8 3733.5 3542.7
3397.3 3294.9 3238.8 3174.9 3079.3 2941.4 2774.1 2582.8 2382.8 2134.2
1846.4 1563.8 1251.8 871.1 509.5 252.1 0
6557.1 6191.2 5900.1 5722.2 5696.6 5860.4 6185 6527.4 6717.6 6669.8
6407.1 6015.1 5622.3 5276.6 4953 4650.9 4359.5 4085 3845.7 3653.5
3496.4 3387.2 3319.8 3254.9 3160.5 3028.2 2857.1 2661.6 2450.7 2195.6
1902 1611.6 1292 857 470.5 222.4 0
6557.1 6153.3 5838.7 5647.5 5612.3 5773.3 6109.2 6466.5 6689.2 6686.7
6465.3 6080.3 5675.2 5335.5 5023.5 4737.9 4459.9 4193.2 3957.9 3764.2
3595.6 3479.8 3400.6 3335.2 3242.1 3115 2940.1 2740.1 2518.7 2257
1957.6 1659.4 1332.3 842.9 431.5 192.5 0
6557.1 6123.8 5791.7 5591.4 5545.4 5687.8 5987.4 6305.2 6504.8 6510.5
6320.8 5977.4 5596.9 5263.5 4972.2 4714.3 4465.7 4222.1 3999.4 3812
3657 3552.6 3477.6 3412.9 3320.1 3186.5 3003 2794.4 2567.7 2305
2001.3 1705.4 1367.3 917.4 501.2 221.7 0
6557.1 6094.1 5744.4 5535.5 5478.2 5602.2 5865.7 6143.9 6320.6 6334.4
6176.7 5874.7 5518.4 5191.3 4921.1 4690.6 4471.2 4251 4040.9 3859.8
3718.4 3625.3 3554.8 3490.4 3398.1 3257.9 3065.9 2848.8 2616.8 2353.1
2045.1 1751.2 1402 991.9 571.2 251.1 0
6557.1 6070.2 5711.4 5496.3 5434.4 5545.6 5779.6 6017.1 6165.1 6174.4
6034.2 5764.3 5439.4 5128.2 4862.7 4637 4425.7 4212.5 4006.2 3835.6
3716.9 3638.4 3572.9 3508.8 3418.2 3277.3 3085.8 2868.2 2635.4 2375.2
2068.3 1772.9 1430.7 1040.7 631.6 275.5 0
6557.1 6046.3 5678.5 5457 5390.1 5489 5693.6 5890.3 6009.8 6014.1
5892.3 5653.8 5359.9 5065 4804.6 4583.2 4380.1 4174.3 3971.7 3811.5
3715.9 3651.4 3591.1 3527.1 3438.3 3296.7 3105.4 2887.3 2654 2397.4
2091.4 1794.5 1459.4 1089.5 691.9 299.9 0
6557.1 6027.7 5655.1 5430.1 5364.7 5460.6 5654.1 5831.9 5935.1 5935.4
5823.9 5608 5336.5 5049.7 4781.2 4540.7 4318.2 4097.6 3883.9 3733.5
3653.5 3600.6 3546.8 3482.4 3394.5 3257.2 3067.4 2852.3 2625.6 2373.7
2079.9 1778.4 1452.3 1086.5 686.9 293.9 0
6557.1 6009.1 5631.7 5403.4 5339.3 5432.4 5614.8 5773.3 5860.1 5856.3
5755.7 5562 5312.9 5034.3 4758 4498.4 4256.8 4020.8 3796.4 3655.5
3591.1 3549.8 3502.5 3437.6 3351 3217.7 3029.4 2817.6 2597.2 2350.1
2068.3 1761.8 1445.5 1083.2 681.9 287.3 0
6557.1 5992 5613.8 5387.3 5325.7 5420.8 5599.7 5754.2 5836.2 5829.9
5730.8 5550.6 5312.9 5036.3 4753 4476 4215.1 3960.2 3725.2 3589.5
3530.2 3495.2 3454.7 3390.3 3302.2 3166.3 2979.6 2771.3 2552.9 2307.8
2032.8 1726.1 1397.5 1042.7 650.2 271.2 0
6557.1 5974.6 5595.9 5371.5 5312.1 5409.2 5584.6 5734.8 5812.3 5803.5
5706.1 5539.3 5312.9 5038.6 4748 4453.6 4173.8 3899.5 3654 3523.9
3469.3 3440.8 3406.9 3342.7 3253.4 3115 2930.1 2725 2508.6 2265.8
1997.3 1690.4 1349.2 1001.9 618.5 254.6 0
6557.1 5953.2 5578.3 5359.4 5306.6 5407.2 5583.3 5731.8 5804.8 5792.2
5691.5 5535.5 5316.6 5042.4 4745.5 4441 4149.1 3859.8 3608.2 3479.8
3427 3401.8 3371.6 3306.2 3215.6 3069.7 2891.1 2689.8 2468.3 2226.8
1960.1 1660.7 1293.3 966.2 586.3 239 0
6557.1 5974.6 5595.9 5371.5 5312.1 5409.2 5584.6 5734.8 5812.3 5803.5
5706.1 5539.3 5312.9 5038.6 4748 4453.6 4173.8 3899.5 3654 3523.9
3469.3 3440.8 3406.9 3342.7 3253.4 3115 2930.1 2725 2508.6 2265.8
1997.3 1690.4 1349.2 1001.9 618.5 254.6 0
6557.1 5992 5613.8 5387.3 5325.7 5420.8 5599.7 5754.2 5836.2 5829.9
5730.8 5550.6 5312.9 5036.3 4753 4476 4215.1 3960.2 3725.2 3589.5
3530.2 3495.2 3454.7 3390.3 3302.2 3166.3 2979.6 2771.3 2552.9 2307.8
2032.8 1726.1 1397.5 1042.7 650.2 271.2 0
6557.1 6009.1 5631.7 5403.4 5339.3 5432.4 5614.8 5773.3 5860.1 5856.3
5755.7 5562 5312.9 5034.3 4758 4498.4 4256.8 4020.8 3796.4 3655.5
3591.1 3549.8 3502.5 3437.6 3351 3217.7 3029.4 2817.6 2597.2 2350.1
2068.3 1761.8 1445.5 1083.2 681.9 287.3 0
6557.1 6027.7 5655.1 5430.1 5364.7 5460.6 5654.1 5831.9 5935.1 5935.4
5823.9 5608 5336.5 5049.7 4781.2 4540.7 4318.2 4097.6 3883.9 3733.5
3653.5 3600.6 3546.8 3482.4 3394.5 3257.2 3067.4 2852.3 2625.6 2373.7
2079.9 1778.4 1452.3 1086.5 686.9 293.9 0
6557.1 6046.3 5678.5 5457 5390.1 5489 5693.6 5890.3 6009.8 6014.1
5892.3 5653.8 5359.9 5065 4804.6 4583.2 4380.1 4174.3 3971.7 3811.5
3715.9 3651.4 3591.1 3527.1 3438.3 3296.7 3105.4 2887.3 2654 2397.4
2091.4 1794.5 1459.4 1089.5 691.9 299.9 0
6557.1 6070.2 5711.4 5496.3 5434.4 5545.6 5779.6 6017.1 6165.1 6174.4
6034.2 5764.3 5439.4 5128.2 4862.7 4637 4425.7 4212.5 4006.2 3835.6
3716.9 3638.4 3572.9 3508.8 3418.2 3277.3 3085.8 2868.2 2635.4 2375.2
2068.3 1772.9 1430.7 1040.7 631.6 275.5 0
6557.1 6094.1 5744.4 5535.5 5478.2 5602.2 5865.7 6143.9 6320.6 6334.4
6176.7 5874.7 5518.4 5191.3 4921.1 4690.6 4471.2 4251 4040.9 3859.8
3718.4 3625.3 3554.8 3490.4 3398.1 3257.9 3065.9 2848.8 2616.8 2353.1
2045.1 1751.2 1402 991.9 571.2 251.1 0
6557.1 6123.8 5791.7 5591.4 5545.4 5687.8 5987.4 6305.2 6504.8 6510.5
6320.8 5977.4 5596.9 5263.5 4972.2 4714.3 4465.7 4222.1 3999.4 3812
3657 3552.6 3477.6 3412.9 3320.1 3186.5 3003 2794.4 2567.7 2305
2001.3 1705.4 1367.3 917.4 501.2 221.7 0
6557.1 6153.3 5838.7 5647.5 5612.3 5773.3 6109.2 6466.5 6689.2 6686.7
6465.3 6080.3 5675.2 5335.5 5023.5 4737.9 4459.9 4193.2 3957.9 3764.2
3595.6 3479.8 3400.6 3335.2 3242.1 3115 2940.1 2740.1 2518.7 2257
1957.6 1659.4 1332.3 842.9 431.5 192.5 0
6557.1 6191.2 5900.1 5722.2 5696.6 5860.4 6185 6527.4 6717.6 6669.8
6407.1 6015.1 5622.3 5276.6 4953 4650.9 4359.5 4085 3845.7 3653.5
3496.4 3387.2 3319.8 3254.9 3160.5 3028.2 2857.1 2661.6 2450.7 2195.6
1902 1611.6 1292 857 470.5 222.4 0
6557.1 6229.5 5961.3 5797.2 5780.9 5947.7 6260.7 6588.6 6745.8 6652.7
6348.8 5950.2 5569.5 5218 4882.6 4563.8 4259.3 3976.8 3733.5 3542.7
3397.3 3294.9 3238.8 3174.9 3079.3 2941.4 2774.1 2582.8 2382.8 2134.2
1846.4 1563.8 1251.8 871.1 509.5 252.1 0
6557.1 6267.5 6028.7 5882.3 5872.5 6019.1 6279.3 6530.4 6623.8 6493.9
6192.5 5824.9 5465.3 5118.1 4783.7 4465.2 4164.2 3886.5 3647.9 3459.2
3318.6 3222.7 3160.8 3083.3 2974.1 2818.6 2642.5 2461.3 2276.1 2050.4
1784 1513.2 1209.8 874.6 527.9 252.9 0
6557.1 6305.5 6096.1 5967.1 5963.8 6091.1 6297.9 6472.1 6501.7 6335.2
6036.3 5699.6 5361.4 5018.5 4685.1 4366.8 4069.1 3796.4 3562.4 3375.4
3239.5 3150.2 3082.8 2991.7 2868.9 2696.1 2511.1 2340 2169.4 1966.4
1721.6 1462.4 1167.5 878.1 546 253.6 0
6557.1 6348.8 6172.4 6067.7 6064.4 6157.5 6288.9 6362.3 6311 6117.3
5840.5 5539.1 5228.1 4911.8 4604.1 4308.7 4027.1 3761.9 3533.2 3348.5
3197 3086.8 2992.7 2894.6 2783.9 2642 2490.5 2346.6 2192.1 1999.3
1753.5 1494.6 1194.7 897.3 567.4 257.7 0
6557.1 6392.3 6248.9 6168.4 6165.1 6224.5 6279.8 6252.6 6120.5 5899.9
5645 5378.3 5094.7 4805.4 4522.8 4250.3 3985.1 3727.7 3504.5 3321.3
3154.8 3023.2 2902.4 2797.5 2698.6 2587.9 2469.6 2353.1 2214.7 2032.5
1785.2 1526.8 1221.6 916.4 588.8 261.7 0
6557.1 6440.3 6340.2 6289.4 6292.9 6328.6 6329.6 6234.5 6035 5773.3
5499.1 5237.4 4982.5 4739.2 4504.4 4270.4 4030.6 3788.1 3563.1 3370.6
3198.3 3066.2 2970.6 2897.1 2827.9 2749.2 2641.5 2496 2316.4 2102.2
1839.1 1569.8 1257.8 934 607.7 269.2 0
6557.1 6488.7 6431.3 6410.7 6420.7 6433.3 6379.7 6216.2 5949.4 5646.8
5353.1 5096.5 4870.8 4673 4486.3 4290.5 4076.2 3848.5 3622 3420
3242.1 3109.5 3039 2996.7 2957 2910.7 2813.1 2638.9 2418 2171.9
1892.7 1612.9 1293.8 951.6 626.5 276.8 0
6557.1 6548.3 6535.7 6545.8 6565.9 6568.4 6487.9 6282.8 5967.1 5612.3
5260 4983.2 4782 4633.5 4502.7 4350.4 4168 3964.2 3734 3516.3
3354 3266 3274.8 3283.6 3255.9 3188 3024.4 2757.7 2457 2171.4
1902.2 1617.9 1294.6 941 612.7 259.2 0
6557.1 6601.9 6641.4 6690 6743.8 6755.4 6695 6526.4 6250.6 5935.1
5590.9 5284.4 5034.8 4837.3 4672.5 4498.9 4302.6 4088.2 3859.8 3678.6
3567.4 3511.3 3503 3484.9 3388.8 3204.3 3022.4 2763.2 2457 2146.8
1788.5 1430.4 1070.6 749.8 470.5 200 0
6557.1 6657.2 6753.4 6846.2 6929 6964.5 6937 6817.5 6611.4 6369.6
6099.7 5852.8 5646.5 5468.6 5293.7 5087.9 4842.3 4571.3 4283.5 4055.8
3904.6 3804.9 3732.7 3647.2 3516.3 3288.9 3062.4 2741.1 2353.6 2000.1
1623.9 1270.7 935.5 650.2 397.6 170.1 0
6557.1 6712.6 6865.3 7002.5 7113.7 7173.6 7179.1 7108.6 6972.3 6804.2
6608.7 6421.2 6258.2 6099.7 5915 5676.9 5382.1 5054.5 4707.2 4433
4241.7 4098.8 3962.4 3809.5 3643.9 3373.7 3102.4 2718.7 2249.9 1853.1
1459.4 1110.9 800.1 550.5 324.6 140.4 0
6557.1 6770.5 6985.1 7179.8 7329.3 7427.7 7471.7 7448.3 7383.9 7304.9
7226.9 7174.8 7150.4 7120.2 7063.3 6966 6831.9 6693.5 6564.9 6458.7
6343 6147.5 5823.4 5366.5 4773.1 4063.1 3424.2 2810.3 2224 1774.1
1387.9 1062.1 780 546.5 326.6 142.2 0
6557.1 6828.3 7105.1 7357.2 7544.7 7681.8 7764.3 7788 7795.5 7805.6
7845.4 7928.4 8042.1 8140.3 8212.2 8255 8281.9 8333 8422.8 8484.5
8444.2 8196.4 7684.3 6923.2 5902.4 4752.5 3746.1 2901.6 2197.9 1695.4
1316.5 1013.5 759.9 543 328.4 143.9 0
6557.1 6885.7 7224.1 7539.4 7785.2 7954.6 8060.2 8110.8 8150.3 8203.7
8300.3 8451.3 8646.8 8850.8 9083.3 9343.7 9674.4 10106.9 10676 11282.4
11845 12210.4 12129.9 11563.2 10508.7 9082.8 7628 6202.8 4883.9 3733.7
2709.9 1836.3 1183.1 727.7 389 161.3 0
6557.1 6943.3 7343.4 7721.6 8026 8227.3 8356.1 8433.6 8505.1 8601.5
8755 8973.9 9251.4 9561.4 9954.4 10432.5 11066.5 11880.8 12929.3 14080.4
15245.9 16224.2 16575.2 16203.5 15115 13413.1 11510.1 9504 7569.9 5772.1
4103.3 2659.1 1606.6 912.9 449.9 178.6 0
6557.1 6997.4 7462.9 7918.6 8275.4 8501.1 8641.7 8723.3 8806.3 8909.2
9056.1 9261.5 9528.9 9836.2 10217.9 10768.1 11555.7 12586.8 13881.6 15421
17266.9 19205.8 20924.8 22143.2 22447.6 21165.6 19351.7 17193.1 14837.8 12284.4
9357.3 6549.3 4219.6 2442.2 1098.6 359.8 0
6557.1 7051.5 7582.4 8115.9 8524.7 8775.1 8927.3 9012.9 9107.2 9216.7
9357.6 9548.8 9806.7 10111.2 10481 11103.8 12044.8 13292.8 14834 16761.4
19287.6 22187.4 25274.8 28082.8 29779.9 28918.2 27193.3 24882.3 22105.7 18796.9
14611.3 10439.5 6832.6 3971.7 1747.5 541 0
